P-EG Anti-static tube fitting
Tube Fitting EG type adopts antistatic resin material. Best suitable for the environment dislikes static electricity. Fluid medium: Air, Max. operating pressure: 0.6 MPa, Max. vacuum: -100 kPa
TB Tube binder
Tube dia (O.D.) : ø4, 6, 8, 10, 12 ; Number of bound tubes : 2, 3, 4 ; Bind a plurality of Tubes by Clamping it. Fixable on Wall with Fixing Holes. Fixing hole is removable when unnecessary.
TC-21 Tube cutter
There are two mountain-shaped blade edges. After rotating 180°, the other side's new blade edge can be used for cutting.
TCN-20 Tube Shear
Using high-quality stainless steel blades, it has superior sharpness, durability, and corrosion resistance.
TR Tube Reel
The reel is reusable to reduce waste. Material of the reel is all plastic.