VLM

  • Adopting multi layered structure. Multi-stage nozzle ejector with large suction flow rate.
  • Multi-stage nozzle ejector with stackable construction, ensuring a high vacuum of -94 kPa and a large suction flow of up to 1,110 l/min[ANR].
  • Securing high vacuum and large flow rate.
    By adoption of multi-stage nozzle and multi-layer structure, suction flow can be secured approx. 2.2times(on average) larger than air consumption.
  • Silencer installing direction is selectable.
    Selectable from three directions;Side, Front, and With rotary joint. (Front installation is only for single layer type.)
  • Body can be fixed freely with two brackets.
  • Excellent in ozone resistance.
    FKM for all sealing rubber
  • Suitable for applications in various industrial fields.
    Best suited for a various range of industries, as well as automobile, semiconductor, food and medicine industries.

Fluid medium Air
Operating pressure range 0.3~0.7 MPa
Rated supply pressure 0.5 MPa
Operating temp. range 5~50℃ ( No freezing)
Nozzle bore φ1.6 mm
VFL Large flow vacuum filter
Vacuum filter removes the dust and water drops sucked in by the Vacuum Generator.
 
VP-S Sponge type

Best suitable for work-piece with rough and uneven surface like an external wall material of building, small stone and seashell. Wide selection of pad sizes and holder types.

 
VP-B Bellows type

Holder: Fixed type, spring type. Cup: Bellows type. Best suitable for retort packagings or bags for packaged foods.

 
VP-W Multi-bellows type

Holder: Fixed type, Spring type. Cup: Multi-bellows type. Best suitable for retort packagings or bags for packaged foods.

 
VP-K Skidproof type

Holder: Fixed type, spring type. Cup: Skidproof type.

Optimal for transporting oil-coated components, such as press parts.

 

PDF

VLM
TOP