VP-BE/BD

  Select vacuum pad diameter

Iron powder type and SUS powder type are available. Response ratio rate of iron powder type is more than twice compared with others' (In-house testing).
  • Iron powder type and SUS powder type are available.
    SUS-powder type is the industy's first, of which wear debris is resisti to rust.
    *There are possibilities that the metal detector does not detect a fragment of SUS-powder type pads depending on its settings or a type of food. Conduct a test to ensure it works.
  • Response ratio rate of iron powder type is more than twice compared with others' (In-house testing)
  • Vacuum pad lips with/without rib types are available.
  • Two types of durometer hardness, 30°and 50°are available.
    Durometer hardness can be identified by the color.
  • Lip part and bellows part sticking problem is mitigated. (Comparion with existing models)
    Includes sticking-prevention bumps.
  • Identification code for the cup material is typed on the top.

Pad Type Metal detectable
Pad Size ø10, ø15, ø20
Pad Material Metal detectable silicone
Recommended Workpieces For foreign objects entering food production lines
ECV Fall Prevention Valve
Fluid medium: Air, Operating pressure range: Positive pressure: 0 ~ 0.7MPa, Negative pressure: 0 ~ -100kPa.
 
FH Free holder
Suitable for picking up work-pieces with non-vertical position or with unfixed angle.
 
VFF Vacuum Filter Direct Mounting Type
Fluid medium: Air, Operating pressure range: -100~0 kpa.
 
VPHMP Multiple Suction Cup Holder
Using plural pad stabilize the posture of the work-piece during conveyance. Vacuum filter is incorporated. Light-weight.
 
TOP