VP-PB

  Select vacuum pad diameter

Realizes followability to work-piece and posture stabilization during conveyance. Two selections of rubber hardness for lip part. Two selections of oversuction preventing adapter.

  • Realizes followability to work-piece and posture stabilization during conveyance.
    Soft material is used for lip part, and hard material is used for bellows part.
  • Two selections of rubber hardness for lip part.
    Soft material (lip color:blue) is for packaging bag which is made of thick vinyl or sheet.
    Extra soft material (lip color:pink) is for deformable packaging bag.
  • Two selections of oversuction preventing adapter.
    Plane type is for hard packaging material (Pouch package, etc.).
    Spherical type is for soft packaging material (Shirataki bag, etc.).
  • Oversuction preventing adapter with stainless mesh is also prepared.
    Prevent the suction of foreign substances and avoid the troubles of vacuum system.
    Filtering accuracy:100μm (Reference value).
  • Two selections for bellows layer:3 and 5.
    Compared to 5 bellows type, 3 bellows type is shorter by approx. 25.3% in height.
    3 bellows type contributes the posture stability of a work-piece in high-speed conveyance.
    5 bellows type is suitable for liquid packaging which easily deforms.
  • For work-piece contacting parts, Food Safe Act. (Japan) complied and FDA equivalent materials(*) are used. *This product is not FDA certificated.

Pad Type Packaging bag
Pad Size ø20, ø25, ø30, ø40, ø50
Pad Material Silicone
Surface Treatment Fluoro coating
Recommended Workpieces Liquid bags, Small package bags
ECV Fall Prevention Valve
Fluid medium: Air, Operating pressure range: Positive pressure: 0 ~ 0.7MPa, Negative pressure: 0 ~ -100kPa.
 
FH Free holder
Suitable for picking up work-pieces with non-vertical position or with unfixed angle.
 
VFF Vacuum Filter Direct Mounting Type
Fluid medium: Air, Operating pressure range: -100~0 kpa.
 
VPHMP Multiple Suction Cup Holder
Using plural pad stabilize the posture of the work-piece during conveyance. Vacuum filter is incorporated. Light-weight.
 
VPGFSKIT Vacuum Pad Trial Kit
This trial kit makes possible from the initial suction test to installation on EOAT (End of Arm Tooling). Easy to assemble and suction test using general-purpose tools.
 
TOP