Small Pressure Sensor 11 (PISCO)|Multiple air inlet options for flexible installation
- Home
- Product Information
- Sensor
- Pneumatic pressure switch
- Small Pressure Sensor 11 (PISCO)(VUS11/SEU11)
- Compact size Pressure Sensor
- Small sized sensor of 24.5mm length x 10mm width
- Use of an analog output type and display (SED-31 series) can make a separate display system
- Three types of pressure introduction configuration is prepared
Stem, Male thread, and Union type are available. - 3 types of pressure range and 6 types of output specification
3 pressure ranges; positive pressure range, negative pressure range, and compound pressure range and 2 output specifications; switch output and analog output making 6 different types of output specifications - Copper alloy free material and against low ozone concentration on the air flow path
Metal parts material is non-copper metals. HNBR for seal rubber material.
- General spec.
| Operating pressure range | Negative pressure type: -100~0kPa Compound pressure type: -100 ~ 300kPa Positive pressure type: 0~1.0MPa |
|---|---|
| Proof pressure | Negative pressure type: 200kPa Compound pressure type: 600kPa Positive pressure type: 1.5MPa |
| Fluid medium | Air, non-corrosive/non-flammable gas |
| Pressure detection | Diffused metaloxide semiconductive pressure transduce, Gauge pressure |
| Power supply | 10.8~30VDC (Including Ripple) |
| Current consumption | 20mA or less (No-load at 24VDC) |
| Storage temp. range | -20~70°C (Atmospheric pressure, Humidity:60% RH or less) |
| Operating temperature range | 0~60°C (No freezing) |
| Operating humidity range | 35~85% RH (No dew condensation) |
| Protective structure | IEC standard IP40 equiv. |
- Switch output type
| No. of pressure setting | 1 |
|---|---|
| Switch output | NPN open collector/30V 80mA or less (Residual voltage: 0.8V or less) |
| Operation indicator | N.O. (Red LED turns on when pressure is above the setting.) |
| Hysteresis | Fixed (2% F.S. or less) |
| Operating accuracy | ±3% F.S. or less (at Ta=25℃) |
| Response time | About 1msec |
| Pressure setting range | Positive type:0~1.0MPa/Nagative type:-100~ 0kPa/Conpoumd type:-100~300kPa |
- Analog Output Type
| Output voltage | 1~5V |
|---|---|
| Zero-point voltage | 1 ±0.1V |
| Voltage at setting pressure | 5 ±0.1V (at -100kPa) |
| Output current | 1mA or less (Load resistance:5kΩ) |
| Temperature characteristics | ±2%F.S.or less (at Ta=25°C) |
| Linearity | ±0.5% F.S. or less (at Ta=25°C) |
VP-S Sponge type
Best suitable for work-piece with rough and uneven surface like an external wall material of building, small stone and seashell. Wide selection of pad sizes and holder types.
VP-LB Soft bellows type
Soft and flexible pad enables to pick up paper, and also leaves less mark on plastic molded articles. Wide selection of pad sizes, materials and holder types.VP-B Bellows type
Holder: Fixed type, spring type. Cup: Bellows type. Best suitable for retort packagings or bags for packaged foods.
VP-W Multi-bellows type
Holder: Fixed type, Spring type. Cup: Multi-bellows type. Best suitable for retort packagings or bags for packaged foods.
VP-E Oval type
Best suitable for substrate or long work like semiconductor. Wide selection of pad sizes, materials and holder types. Stroke length of spring type holder can be selected.
VP-P Ultrathin type
Improvement in adhesion and minimizing the overlapping adhesion as the lip part has been made thinner. Wide selection of pad sizes, materials and holder types. Stroke length of spring type holder can be selected.VP-Q Mark-free type
Suctioning the work-piece with flexible holder and resin material pad. Wide selection of pad sizes, materials and holder types. Smoothly release work-pieces by blow-off air.










CAD download 






