VUS12

Compact size sensor. Connecter type lead-wire contributes to easy wiring and maintenance. Small sized sensor: 25.4mm length x 8.5mm width.
  • Compact size sensor. Connecter type lead-wire contributes to easy wiring and maintenance
  • Small sized sensor: 25.4mm length x 8.5mm width
  • Use of an analog output type and display (SED-31 series) can make a separate display system
    Use of an analog output type and display (SED-31 series) can make a separate display system.
  • Three types of pressure introduction configuration is prepared
  • Switch output and analog output type for output spec.
  • Connector type lead wire
    Easy wiring and maintenance.
  • 5 types of lead wire length are available
    Select from 500mm, 1000mm, 2000mm, 3000mm and 5000mm according to your installation site.
  • Copper alloy free material and against low ozone concentration on the air flow path
  • General spec.
Operating pressure range -100~0kPa
Proof pressure 1MPa
Fluid medium Air, non-corrosive/non-flammable gas
Pressure detection Diffused metaloxide semiconductive pressure transducer, Gauge pressure
Power supply 10.8~30VDC (Including Ripple)
Current consumption 20mA or less (No-load at 24VDC)
Storage temp. range -20~70°C
Operating temperature range 0~60°C (No freezing)
Operating humidity range 35~85% RH (No dew condensation)
Protective structure IEC standard IP40 equiv.
  • Switch output type
No. of pressure setting 1
Switch output NPN open collector/30V 80mA or less (Residual voltage: 0.8V or less)
Operation indicator N.O. (Red LED turns on when pressure is above the setting.)
Hysteresis Fixed (2% F.S. or less)
Operating accuracy ±3% F.S. or less (at Ta=25℃)
Response time About 1msec
Pressure setting range -100~0kPa
  • Analog Output Type
Output voltage 1~5V
Zero-point voltage 1±0.04V
Voltage at setting pressure 4.6 ±0.04V (at -90kPa)
Output current 0.495mA or less (Load resistance:10kΩ)
Temperature characteristics ±2%F.S.or less (at Ta=25°C)
Linearity ±0.5% F.S. or less (at Ta=25°C)
Output impedance 1kΩ
VP-LB Soft bellows type
Soft and flexible pad enables to pick up paper, and also leaves less mark on plastic molded articles. Wide selection of pad sizes, materials and holder types.
 
VP-W Multi-bellows type

Holder: Fixed type, Spring type. Cup: Multi-bellows type. Best suitable for retort packagings or bags for packaged foods.

 
VP-E Oval type

Best suitable for substrate or long work like semiconductor. Wide selection of pad sizes, materials and holder types. Stroke length of spring type holder can be selected.

 
VP-L Soft type
Soft and flexible pad enables to pick up paper, and also leaves less mark on plastic molded articles. Wide selection of pad sizes, materials and holder types.
 
VP-S Sponge type

Best suitable for work-piece with rough and uneven surface like an external wall material of building, small stone and seashell. Wide selection of pad sizes and holder types.

 
VP-B Bellows type

Holder: Fixed type, spring type. Cup: Bellows type. Best suitable for retort packagings or bags for packaged foods.

 
VP-P Ultrathin type
Improvement in adhesion and minimizing the overlapping adhesion as the lip part has been made thinner. Wide selection of pad sizes, materials and holder types. Stroke length of spring type holder can be selected.
 
VP-Q Mark-free type

Suctioning the work-piece with flexible holder and resin material pad. Wide selection of pad sizes, materials and holder types. Smoothly release work-pieces by blow-off air.

 
TOP