ULT/PCT

Avoid twisted tube problem for air tool. Fittings built-in at both tube end. Fluid medium: Air. Max. operating pressure: 0.9 MPa
  • End connectors can absorb piping distortion caused by the use of pneumatic tools
    Connectors are installed at both ends of the coiled tubing. Additionally, the connector on the male threaded side has the function of absorbing distortion.

Fluid medium Air
Max. operating pressure

ULT: 0.8 MPa

PCT: 0.9 MPa

Max. vacuum -100 kpa
Operating temp. range 0~60℃ (no freezing)
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
TC-21 Tube cutter
There are two mountain-shaped blade edges. After rotating 180°, the other side's new blade edge can be used for cutting.
 
TCN-20 Tube Shear
Using high-quality stainless steel blades, it has superior sharpness, durability, and corrosion resistance.
 
TOP