PP-PP Tube Fitting PP / SUS304
In order to meet various field of application, complete oil prohibited specification is applied. The thread material can be chosen from 2 different types. It is compatible with special specifications.
SFT/SET Fluororesin tube
SFT : Fluororesin (PFA) tube, SET : Fluororesin (FEP) tube, Fluid medium: Air, water (condition), chemicals, etc (condition). Max. operating pressure: SFT : 2.4 MPa, SET : 2.7 MPa. Suitable for piping in cleanroom environments.
P-Stainless SUS304 Stainless tube fitting
SUS304 for metal body. FKM for seal rubbe. Suitable for strength requirements / Chemical environment.Fluid medium: Air, Water (Conditional) Others such as chemicals (Conditional). Max. operating pressure: 1.0 MPa
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.