PP-PP

In order to meet various field of application, complete oil prohibited specification is applied. The thread material can be chosen from 2 different types. It is compatible with special specifications.
  • Clear (semitransparent) color used for the resin body makes it possible to check visually the fluid (liquid) inside.
    Sanitary condition is also easily checked.
  • In order to meet various field of application, complete oil prohibited specification is applied.
  • The thread material can be chosen from 2 different types.
    The thread material can be chosen from PP resin or SUS304 depending on applications.
  • It is compatible with special specifications.
    Sealing material can be change from standard EPDM to FKM or HNBR depending on applications.
  • No metal component is exposed to fluid medium.
    Excluding thread material of SUS304.
  • 2 types of package are available.(SUS304)
    Standard package and clean-room package that products are washed by clean air, then packed in ISO class 6 cleanroom are available.
  • Seal taping or Sealock coating are applied.
     SUS304 thread : Both seal tape and Sealock coating can be applied. PP resin thread : Only seal tape can be applied.
  • Clean wash specification, best suitable for various production processes where foreign particles and oil are not welcome, is prepared. (Optional)
    Deaeration package after vacuum ultrasonic cleaning by HFE (hydrofluoroether) is carried out in the cleanroom.

Fluid medium Air, Water (Conditional) Others such as chemicals (Conditional)
Max. operating pressure 1.0MPa(at0~20℃)
Max. vacuum -100 kpa
Operating temp. range 0 to 80°C (No freezing)※with Sealock:0 to 60°C (No freezing)
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
SFT/SET Fluororesin tube
SFT : Fluororesin (PFA) tube, SET : Fluororesin (FEP) tube, Fluid medium: Air, water (condition), chemicals, etc (condition). Max. operating pressure: SFT : 2.4 MPa, SET : 2.7 MPa. Suitable for piping in cleanroom environments.
 
CTA/CTB Polyolefin Tube
CTA : Polyolefin tube (sufficient flow rate)、CTB : Soft polyolefin tube (flexible piping),6 tubing colors,Fine waterproof,Fluid medium: Air, water (condition), etc (condition). Max. operating pressure: 1 MPa. Suitable for piping in cleanroom environments.
 
TOP