MAER210

The MAER210 Electro-Pneumatic Regulator precisely converts electrical control signals into stable pneumatic pressure, providing accurate stepless pressure regulation for compressed air systems. Featuring a microprocessor-based PID control system, it delivers fast response, stable performance, and high-precision pressure control to improve machine repeatability and process consistency.

Equipped with RS-232 and RS-485 communication interfaces, the MAER210 enables remote parameter setting, pressure monitoring, and seamless integration with PLCs, HMIs, SCADA, and industrial automation systems. It supports flexible digital communication for advanced automation applications and centralized pressure management.

With a maximum flow rate of 1,500 L/min, 1/4" and 3/8" port sizes, IP65 protection, and CE certification, the MAER210 provides reliable performance in demanding industrial environments. It can also be modularly integrated with the MA302 Series Air Preparation Units, simplifying piping design and multi-stage pressure control systems.

Applications: Semiconductor equipment, electronics manufacturing, automated production lines, precision machinery, robotic systems, packaging equipment, inspection systems, laser processing equipment, and smart manufacturing.
  • Stepless control of air pressure proportional to an electrical signal.
  • Simplify complex pipeline for controlling different pressure.
  • MAER210 can be assembled with MA**302 series.
  • Achieve high precision pressure control with microcomputer PID.
  • Maximum flow rate 1500 L/min (Supply pressure 1.0 MPa, Set pressure 0.6 MPa).
  • Comply with IP65 and CE certification.
Pressure range 1K, 5K, 9K
Bore No. 8A, 10A
Port size 1/4, 3/8
Medium Air
Proof pressure 1K: 0.3 MPa
5K, 9K: 1.5 MPa
Ambient temperature +5~+50°C (No condensation)
Min. supply pressure Set pressure+0.1 MPa
Max. supply pressure 1 MPa
Setting pressure range 0.005~0.9 MPa
Power supply Connector: M12 plug, 4-pin, A-coded
Voltage: DC24V±10%
Current: 180mA or less
Precision Linearity: Within ±1% (F.S.)
Hysteresis: Within 0.5% (F.S.)
Repeatability: Within ±0.5% (F.S.)
Sensitivity: Within 0.2% (F.S.)
Temperature characteristics Within ±0.2% (F.S.)/°C
Output pressure display Precision: ±2% F.S. ±1 digit
Min. unit: MPa:0.001, kgf/cm2:0.01, bar:0.01, psi:0.1, kPa:1
Enclosure IP65
Weight Main: 410 g
Accessories: Bracket: Approx. 86g(B1) , 80g(B2); Power cable connector: Approx. 130g(3m); Communication cable connector: Approx. 140g(3m)
proimages/prod_orderno/E_MAER210.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
M124A-SFSM Cable with connector
M12, 4 Pin, A-coded, Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
 
M124A-SFW/LFW Cable with connector
M12, 4 Pin, A-coded, Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
 
M125A-SFW/LFW Cable with connector
M12, 5 Pin, A-coded, Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
 
TOP