MCCH

Acting type: Double acting, Tube I.D.: φ25, 32 (mm), Proof pressure: 1.5 MPa, Available speed range: 50~3000 mm/sec.
  • The diameter of the port orifice has been enlarged to support high speed operation. max speed: 3000mm/sec.
  • Longer cushion rod to absorb more exercise energy and reduce external cushioning settings.
  • The cylinder with relief valve provides better cushioning performance than the general purpose cylinder with needle valve. 
  • The relief valve body can rotate 360 degrees freely, which is convenient for adjustment and use.
  • Magnetic as standard.
Acting type Double acting
Tube I.D. (mm) 25, 32
Port size Rc1/3, Rc3/8
Medium Air
Max. operating perssure 1 MPa
Min. operating perssure 0.05 MPa
Proof pressure 1.5 MPa
Lubrication Not required
Ambient temperature -5℃~+60℃ (No freezing)
Available speed range 50~3000 mm/sec
Cushion Air cushion
Max energy absorption 12, 21 J
Standard Stroke (*1,2,3) 250~1000 mm
Max. stroke 1500 mm
Effective cushioning stroke 80 mm
Sensor switch RDC, RQC, RCM
Sensor switch band R*C: BKC-1 (Not for R*CV angle cable)
RCM: BMG25, BMG32
Remark *1. Minimum stroke unit 1mm.
*2. Outside the guaranteed range when the stroke
      exceeds standard  stroke, Please reconfirm the dimension
      with our sales department when the stroke over our standard.

*3. This product has a large absorption energy and a
      longer effective buffer range.  Therefore, when the stroke
      below 250mm is used at high speed, the cushioning
       performance may not meet the catalog standard.
proimages/prod_orderno/E_MCCH.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RCM/RDM Sensor switch
Assembling style : MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ, MCCG, MCCN.
 
MFC Floating joint
Cyl. dia. φ 6~160(mm), Can be used in many applications. Strong simple construction designed for repetitive high usage.
 
MFCS Floating joint
Cyl. dia. φ 6~32(mm),The abnormal noise can be prohibited. Small in dimension but can be loaded high tension & compression.
 
PHS Rod end
Wide range available. Grease nipple as standard.
 
TOP