MCJQ-3

Tube I.D. φ 12, 16, 20, 25, 32 ,40, 50, 63, 80, 100 (mm), Two-stage stroke: Two compact cylinders with same I.D. but different strokes length are connected to achieve two-stage stroke.
Ultra Compact, light weight and space saving cylinder.
  • Two-stage stroke: Two compact cylinders with same I.D. but different strokes length are connected to achieve two-stage stroke.
  • Ultra Compact, light weight and space saving cylinder.
  • Wide range of bore sizes and strokes (12mm~100mm).Wide range of bore sizes and strokes (12mm~100mm).
  • Single and double acting available.
  • Ideal for use in machinery where space is limited and incorporating sensor groove which enables flush fitting of sensors.
  • Sensor can be mounted on any one of three faces on 12 and 16 bore and on four faces on 20~100 bore.
Acting type Double acting
Tube I.D. (mm) 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
Port size M5×0.8, Rc1/8, Rc1/4, Rc3/8
Medium Air
Operating pressure range 0.07~1 MPa, 0.05~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Available speed range 50~500 mm/sec
Sensor switch RCE, RCE1, RDEP
proimages/prod_orderno/E_MCJQ-3.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RCE.RDE Sensor switch
Assembling style: MCFA, MCGB, MCGD, MCGJ, MCG3, MCGS, MCDA, MCSH, MCSS, MCSF, MCRA, MCJA, MCJQ, MCJT, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
RDEP Sensor switch
Assembling style: MCJQ, MCJT, MCFA, MCGB, MCGS, MCGD, MCGJ, MCG3, MCDA, MCSH, MCSS, MCRA, MCKB, MCHA, MCHB, MSB*, MSL*.
 
MFC Floating joint
Cyl. dia. φ 6~160(mm),The minor error connects between two shafts can be removed. The machining accuracy can be neglected.
 
MFCS Floating joint
Cyl. dia. φ 6~32(mm),The abnormal noise can be prohibited. Small in dimension but can be loaded high tension & compression.
 
PHS Rod ends
Wide range available. Grease nipple as standard.
 
TOP