MCKB

Tube I.D. φ25, 32, 40, 50, 63 mm. Lever type clamp cylinder gives high clamping force. Simple mounting of sensors on all four sides of body. Hard anodised body gives smooth lines and high corrosion resistance.
  • Lever type clamp cylinder gives high clamping force.
  • Simple mounting of sensors on all four sides of body.
  • Hard anodised body gives smooth lines and high corrosion resistance.
Acting type Double acting
Tube I.D. (mm) 25, 32, 40, 50, 63
Stroke (mm) 20, 25, 25, 30, 35
Port size M5×0.8, Rc1/8, Rc1/4
Operating fluid Air
Operating pressure range 0.1~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubrication Cylinder:Not required, Lever:Grease
Available speed range 50~500 mm/sec
Sensor switch RCE, RCE1, RDEP (※1)
Weight (g) Without: 233, 411, 466, 832, 1111
Magnet: 270, 456, 578, 915, 1242
Remark ※1. RDEP is not suitable for ø63。

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RCE/RDE Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSH, MCSS, MCSQ, MCSF, MCRPMD, MCRA, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
RCE1/RDE1E Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSH, MCSS, MCSQ, MCSF, MCRPMD, MCRA, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
RDEP Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSS, MCSH, MCSQ, MCRA, MCKB, MCKC, MSB*, MSL*.
 
TOP