MCRC

Size: 20, 30. Rotary angle 90°, 180°, 270°, Spin the rod with built-in vane mechanism, Three mounting directions.
  • Compact and lightweight design with 3 mounting directions.
  • Available rotation angles are 90°, 180°, 270°.
  • Both rods have mounting plane.
  • Spin the rod with built-in vane mechanism.
  • Options of angle adjuster for various usage.
  • Options of magnet for the flush fitting sensor switch.
Acting type Double acting
Size 20, 30
Port size M5×0.8
Rotation 90°, 180°, 270°
Acting angle tolerance 0~+4°
Medium Air (Non-lube)
Max. operating pressure 0.7 MPa, 1 MPa
Min. operating pressure 0.15 MPa
Proof pressure 1.05 MPa, 1.5 MPa
Ambient temperature +5~+60°C
Allowable kinetic energy Non-adj: 0.003J , 0.02J
Angel adj: 0.0004J , 0.015J
Load Radial: 25, 30N
Axial: 20, 25N
Rotation time adjustment range 0.03~0.3, 0.04~0.3 (※)
Volume 90° : A port: 3.5 mm3, 8.4 mm3, B port: 4.8mm3, 11.3 mm3
180° : 5.9 mm3, 14.9 mm3
270° : 7.7 mm3, 19.6 mm3
Sensor switch (for 30 size) RDC(V), RQC(V) , RDFE(V)  
Weight 103~200 g
Remark ※ When the operation speed is lower than the lower speed limit, the rod may jitter or stop. Please use the product in the range as table shown.
proimages/prod_orderno/E_MCRC.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RDFE Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MCRPMS, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6,32,40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2, MESBE
 
TOP