MCRQ2-S

Tube I.D. φ 16, 20, 25 (mm). Rotation angle 90°, 180°, Allowable kinetic energy are 4 to 10 times more than MCRQ2.
  • 4 to 10 times more allowable kinetic energy
    (compared with internal shock absorber type)
  • Total length shortened
    Longitudinal mounting space is reduced because there is no    protrusion from adjustment bolts or internal shock absorbers.
Acting type Double acting
Tube I.D. (mm) φ16, φ20, φ25
Port size φ16 (M5×0.8), φ20, φ25 (Rc1/8)
Medium Air
Rotation 90°, 180°
Max. operating pressure 1 MPa (※1)
Min. operating pressure 0.2 MPa
Ambient temperature 0~+60℃ (No freezing)
Allowable kinetic energy (J) φ16 (0.231), φ20 (1.21), φ25 (1.82)
Rotation time adjustment range (s/90°) 0.2~1.0 (※2)
Cushion Shock absorber
Shock absorber type φ16 (MDSC-0806-3N), φ20 (MDSC-1008-3N), φ25 (MDSC-1412-3N)
Angle adjustment range Each rotation end ±3°
Weight 90°: 0.67, 1.55, 2.52 kg, 180°: 0.64, 1.48, 2.41 kg
Sensor switch RDC(V), RQC(V)
Remark ※1. The maximum operating pressure of the actuator is restricted by the maximum allowable thrust of the shock absorber.
※2. For stable operation the time required for the rotary table to reach the rotation end after deceleration differs depending
      on the operating conditions (inertial moment of the load, rotation speed, and operating pressure), however,
      approximately 0.2 to 2 seconds are required.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RLG Magnetic Position Sensor
Assembling style: MCJU, MCFB, MCMJP, MCGS2, MCDJ, MCSF-5, MCSF2-5, MSBE, MCRJ-S, MCRQ, MCRQ2, MCRQ-S, MCRQ2-S, MCHC2-6, MCHD*, MCHH, MCHU, MCHU2, MCHS, MCHS2, MCHX2, MCHG2, MCHJ, MCHJ2, MCHY2, MEQI
 
MDSC/MDFC Shock absorber
MDSC: Non-Adjustable, MDFC: Adjustable.
 
TOP