MCSH

Tube I.D. φ6, 10, 16, 20 (mm). Compact precision cylinder. Cylinder can take high lateral loads and is also non rotating. Cylinder can be mounted in 3 or 4 positions. Magnetic as standard.
  • Compact precision cylinder. 
  • Cylinder can take high lateral loads and is also non rotating. 
  • Cylinder can be mounted in 3 or 4 positions. 
  • Magnetic as standard.
Acting type Double acting
Tube I.D. (mm) 6, 10, 16, 20
Port size M5×0.8
Medium Air
Operating pressure range 0.12~0.7 MPa for φ6, 0.06~0.7 MPa for φ10,16, 0.05~0.7 MPa for φ20
Proof pressure 1.07 MPa
Ambient temperature -10~+60℃ (No freezing)
Piston speed 50~500 mm/sec
Allowable kinetic energy 0.125~1.0 kgf.cm
Lubricator Not required
Cushion Rubber bumpper
Stroke length tolerance +1.0
0
Sensor switch RCE, RCE1, RDEP

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RCE/RDE Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSH, MCSS, MCSQ, MCSF, MCRPMD, MCRA, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
RCE1/RDE1E Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSH, MCSS, MCSQ, MCSF, MCRPMD, MCRA, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
RDEP Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSS, MCSH, MCSQ, MCRA, MCKB, MCKC, MSB*, MSL*.
 
TOP