MGT

Tube I.D. φ 20, 25, 32, 40, 50, 63 (mm). MGTK(X): Light duty type, MGTB(U): Heavy duty type. The guide rod cylinder is a combination of ISO 6432 / ISO 15552 cylinders with guide accessories. It has excellent resistance to rotation, torque and lateral load.
  • The guide rod cylinder is a combination of ISO 6432 / ISO 15552 cylinders with guide accessories. It has excellent resistance to rotation, torque and lateral load. 
  • Four self-lubricating bushes or linear bearings enable high loading and precise movement. 
  • Simplified structure, save a lot of time when designing mechanism/application, generating new drawing and installing. 
  • The MGT* have longer stroke and a larger bore size than the MCG* cylinder. 
  • ø32~ø63 With four grooves on the tube, reed sensors can be easily inserted into any position. 
  • Adjustable cushion as standard. 
  • Periodically refill with Lubricating grease is required to enhance the lubricative grade and lifetime.
  • Magnetic as standard.
Model MGTK, MGTX, MGTB, MGTU
Tube I.D. (mm) 20, 25, 32, 40, 50, 63
Port size  G1/8, G1/4, G3/8
Medium Air
Operating pressure range 0.2~0.7 MPa
Ambient temperature -5℃~+60℃ (No freezing)
Available speed range 50~750, 50~500 mm/sec
Lubrication Cylinder: Not required,  Guide (*1) : Lubricating grease
Sensor switch φ20, φ25 : RDC, RQC, RDT, RQT, RCM,  φ32~φ63 : RDT, RQT, RCI
Sensor switch holder φ20,φ25 :
R*C: BKC-1 (*2)
R*T: BKT-1
RCM: BM20, BM25 (Band)
Remark *1.Periodically refill with the Lubricating grease is required to enhance the lubricative grade and lifetime.
   Inject an appropriate amount of lubricating grease and the cylinder moves back and forth several times to confirm that the movement is smooth.
*2. Not for R*CV angle cable.
proimages/prod_orderno/E_MGT_.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RDT/RQT Sensor switch
Assembling style: MCQI3, MCKQI3, MCBQI3, MCJI, MCGI, MGTB, MGTU, MGTX, MCRPL2-32~40, MCRPLF2-32~63, METB.
 
RCI Sensor switch
Assembling style: MCQI*, MCKQI*,MCBQI*, MCJI, MCGI, MGTB, MGTU, MGTX, METB, Model, RCI-Voltage range:5~240V DC/AC, RCI-N/RCI-P/RNI/RPI-Voltage range:10~30V DC.
 
RCM/RDM Sensor switch
Assembling style : MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ, MCCG, MCCN.
 
TOP