MVE-100

With  MVSY-100 solenoid valve, wiring time can be reduced, Labor cost can be reduced, High flexibility for system expansion, Circuit protection and self diagnosis function, Reduce error of wiring, Web server function.
  • Wiring time can be reduced
  • Labor cost can be reduced
  • High flexibility for system expansion
  • Circuit protection and self diagnosis function
  • Reduce error of wiring
  • Web server function
SI unit Please refer to PDF
DI unit Please refer to PDF
DO unit Please refer to PDF
proimages/prod_orderno/E_MVE-100.gif
 Software Download

 Utility_V1.22b  Firmware_V198

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
M83-SFSM Cable with connector
M8, 3 Pin, Straight female – Straight male, Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
 
M125B-SFW Cable with connector
M12, 5 Pin, B-coded, Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
 
M124A-SFSM Cable with connector
M12, 4 Pin, A-coded, Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
 
M124D-SMSR Communication cable
M12, 4 Pin, D-coded, Rated voltage: 30V DC/AC, Rated current: 0.5A, Contact bearer material: PVC.
 
M83-SM Connector
M8, 3 Pin, Rated voltage: 60V DC/AC, Rated current: 5A, Housing material: Nylon.
 
M124A-SM Connector
M12, 4 Pin, A-coded, Rated voltage: 250V DC/AC, Rated current: 4A, Housing material: Nylon.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP