Vacuum Generator MVVA|Nozzle dia. 1.0 ~ 3.0 mm
- Home
- Product Information
- Vacuum Component
- Vacuum Generator
- Unitasking
- Vacuum generator(MVVA)
Nozzle dia.:1.0, 1.5, 2.0, 2.5, 3.0 mm ; Operating pressure range: 0.1~0.6 MPa; Final vacuum: -91.8 kPa (-690mmHg).
| Model | MVVA |
|---|---|
| Nozzle dia. | 1.0 mm, 1.5 mm, 2.0 mm, 2.5 mm, 3.0 mm |
| Port size | Rc1/8, Rc1/4, Rc3/8, Rc3/4, Rc1/2, Rc3/4 |
| Medium | Air |
| Operating pressure range | 0.1~0.6 MPa |
| Ambient temperature | 0~+60℃ (No freezing) |
| Final vacuum | -91.8 kPa (-690mmHg) |
| Suction flow | 32 l/min, 63 l/min, 130 l/min, 160 l/min, 225 l/min |
| Air consumption | 76 l/min, 100 l/min, 185 l/min, 265 l/min, 385 l/min |
| Supply pressure | 0.5 MPa |
| Lubricator | Not required |
| Weight | Standard: 84g, 126g, 294g, 672g, 787g SJ type: 110g, 158g, 321g EV type: 162g, 197g, 353g |
| Model | MVVA-S |
|---|---|
| Nozzle dia. | 1.0 mm, 1.5 mm, 2.0 mm |
| Port size | Refer to dimensions page 7-32 |
| Medium | Air |
| Operating pressure range | 0.15~0.6 MPa |
| Ambient temperature | 0~+60℃ (No freezing) |
| Final vacuum | -91.8 kPa (-690mmHg) |
| Suction flow | 21 l/min, 65 l/min, 99 l/min |
| Air consumption | 50 l/min, 142 l/min, 187 l/min |
| Supply pressure | 0.5 MPa |
| Lubricator | Not required |
| Solenoid valve | MVDY-100-3E1-DC24-SR (wire length 500mm) |
| Weight | S type: 117g, 150g, 368g SJ type: 178g, 204g, 400g S-SJ type: 186g, 226g, 427g |
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !