VPLFG

  Select vacuum pad diameter

Vacuum pad holder spring type, Direct mount Low dust emission holder, 3 mm and 6 mm are available for stroke option. Optional cap nut is also available. Non-rotating shaft prevents workpiece misalignment during conveyance. Space-saving holder that allows piping with a manifold block. No need for individual piping, reducing the setup time. Vacuum Pad Holder with low dust emission.
  • Space-saving holder that allows piping with a manifold block.
  • No need for individual piping, reducing the setup time.
  • Vacuum Pad Holder with low dust emission.
    Built-in special bush provides low sliding and low dust emission.
  • 3 mm and 6 mm are available for stroke option.
  • Optional cap nut is also available.
    The holder body can be fixed with a manifold block by tightening with the cap nut.
  • Non-rotating shaft prevents workpiece misalignment during conveyance.
    Non-rotating shaft can be selected depending on the application.
VP-R69 Static dissipative R69 type

Static Dissipative R69 Type (Pad Only). This vacuum pad uses static dissipative silicone rubber with a surface resistivity of 10⁶ to 10⁹ Ω to prevent damage to electronic components caused by ESD (Electrostatic Discharge). While typical static dissipative pads have a surface resistivity ranging from 10⁵ to 10¹¹ Ω, the R69 type is manufactured to stricter standards and undergoes 100% inspection before shipment.

 
ECV Fall Prevention Valve
Fluid medium: Air, Operating pressure range: Positive pressure: 0 ~ 0.7MPa, Negative pressure: 0 ~ -100kPa.
 
FH Free holder
Suitable for picking up work-pieces with non-vertical position or with unfixed angle.
 
VFF Vacuum Filter Direct Mounting Type
Fluid medium: Air, Operating pressure range: -100~0 kpa.
 
TOP