Air units (F.R.L.Unit)
- Home
- Product Information
- Discontinued Product
- Air Treatment Unit
- F.R.L.Unit
- Air units (F.R.L.Unit)(MACT300)
Components: MAF300, MAR301, MAL300,Port size: 1/4, 3/8, Operating pressure range: 0.05~1 MPa, Proof pressure: 1.5 MPa.
| Components | MAF300,MAR301,MAL300 |
|---|---|
| Bore No. | 8A,10A |
| Port size | 1/4, 3/8 |
| Medium | Air |
| Operating pressure range (※) | 0.05~1 MPa |
| Proof pressure | 1.5 MPa |
| Regulated pressure range | 0.05~0.85 MPa |
| Effective orifice | 8A:32mm2, 10A:34mm2 |
| Ambient temperature | -5~+60℃ (No freezing) |
| Filter element | Standard:5μm Option:40μm |
| Lubricating oil capacity | 55c.c |
| Min. flow for oil drip | 8A:50 l/min,10A:60 l/min |
| Recommended lubricating oil | Turbine oil ISO-VG32 |
| Attachment | Pressure gauge (PG-40), T-type bracket |
| Weight | 944 g |
| Remark | ※ Standard unit contains semi-auto-drain function when operating pressure below 0.05 MPa. |

MP1 Pneumatic pressure switch
High Repeatability:≦±1%F.S. Quick response:5ms.hysteresis adjustable, Low cost.MP10 Pneumatic pressure switch
1.Simple installation, plug-in port or thread-in fitting. 2.Compact size: 26×10×10.4 mm. 3.Setting pressure range:Vacuum (0~-101.3 kPa), Positive (0~0.6 MPa) 4.Low cost.MP30 Pneumatic pressure switch
Pressure range:Compound -100.0~100 kPa ; Positive 0~1 MPa; Vacuum -101.3~0 kPa.Two switch output & one analog output.Hysteresis adjustable.MP43 High precision digital pressure switch
7 user programmable units available.2 NPN / PNP open collector + analog output(1~5V or 4~20mA). 3-color digital LCD display.Repeatability ± 0.2% F.S. ± 1 digit. Max. 20% energy saving.MP45 High precision digital pressure switch
IP65. 2 NPN / PNP open collector + analog output(1~5V or 4~20mA).2-color digital LCD display.Repeatability ± 0.2% F.S. ± 1 digit.MP23 Digital pressure gauge
Pressure range:Compound -100~100kPa, Positive 0~1MPa.High accuracy and Resolution.MPG-60 Digital pressure gauge
Pressure unit on display (MPa, kgf/cm2, psi, bar). Battery powered. Easy / fast read out with digital display. Back light option. IP65 enclosure, dust and splash-proof.UM PU tube
Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)
















