MCGI

Tube I.D. φ20, 25, 32, 40, 63, 80, 100 mm, Higher loading capacity compared to unguided standard compact cylinders. Wide range of bore sizes and strokes.
  • Higher loading capacity compared to unguided standard compact cylinders. 
  • Wide range of bore sizes and strokes. 
  • Ultra compact, light weight and space saving. 
  • Sensor slots on RCI sides for flush mounting of proximity sensors. 
  • Magnetic as standard.
Acting type Double acting
Tube I.D. (mm) 20, 25, 32, 40, 50, 63, 80, 100
Port size M5×0.8, G1/8
Medium Air
Operating pressure range φ20, 25: 0.15~1 MPa
φ32~100: 0.1~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5℃~+60℃ (No freezing)
Lubrication Without lubrication
Available speed range 50~500 mm/sec
Cushion Rubber bumper
Stroke length tolerance +0~+1.0 mm (※1)
Sensor switch RDT, RQT, RCI
Remark ※1. Stroke length tolerance does not include the amount of bumper change.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDT/RQT Sensor switch
Assembling style: MCQI3, MCKQI3, MCBQI3, MCJI, MCGI, MGTB, MGTU, MGTX, MCRPL2-32~40, MCRPLF2-32~63, METB.
 
RCI Sensor switch
Assembling style: MCQI*, MCKQI*,MCBQI*, MCJI, MCGI, MGTB, MGTU, MGTX, METB, Model, RCI-Voltage range:5~240V DC/AC, RCI-N/RCI-P/RNI/RPI-Voltage range:10~30V DC.
 
TOP