MCGJ

Tube I.D.φ12,16,20,25,32,40,50,63,80,100 (mm) are available for various needs. Make use of air to drive the push and pull of rod can achieve the effect of highly accurate operation.
  • Higher loading capacity compared to unguided standard compact cylinders.
  • Wide range of bore sizes available 12mm ~ 100mm.
  • Up to 6 flush fitting reed switches can be mounted.
  • Magnetic as standard.
Acting type Double acting
Tube I.D. (mm) 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
Port size M5×0.8, Rc1/8, Rc1/4
Medium Air
Operating pressure range 0.1~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubrication Not required
Available speed range 50~500 mm/sec
Cushion without,With rubber cushion pad
Sensor switch RCB, RCE, RCE1, RDEP

RCB/RDB Sensor switch
Assembling style: MCJQ2, MCGA, MCGJ, MSB* .
 
RCE/RDE Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSH, MCSS, MCSQ, MCSF, MCRPMD, MCRA, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
RDEP Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSS, MCSH, MCSQ, MCRA, MCKB, MCKC, MSB*, MSL*.
 
TOP