MCRQ2

Tube I.D. φ 12, 16, 20, 25, 32, 40 mm. Adjustable rotation range (0°~190°). Operating range of table is 0°~190° by angle adjusting screw. Compact design using double rack and single pinion.
  • Centering boss and locating hole for accurate positioning.
  • Operating range of table is 0°~190° by angle adjusting screw.
  • Compact design using double rack and single pinion.
  • Hollow shaft standard for wiring and piping.
  • Possible to fit shock absorbers as stops.
  • Ease of mounting with integral.
  • Magnetic as standard.
Acting type Double acting
Tube I.D. (mm) φ12, φ16, φ20, φ25, φ32, φ40
Port size φ12, 16: M5×0.8, φ20~φ40: Rc1/8
Medium Air
Operating pressure range adjusting bolt: 0.1~1 MPa, shock absorber: 0.1~0.6 MPa (※1)
Ambient temperature 0~+60℃
Cushion adjusting bolt: φ12~40 (Rubber bumper)
shock absorber: φ16~40 (Shock absorber) (※3)
Angle adjustment range 0° to 190°(max.)(※4)
Sensor switch RDC(V), RQC(V)
Weight 0.25~7.72 kg
Remark ※1. The maximum operating pressure of the actuator is restricted by the maximum allowable thrust of the shock absorber.
※2. No-load conditions.
※3. The shock absorber is expendable. Replace when damping performance decrease.
※4. Be careful if the rotation angle of a type with internal shock absorber is set below the value in the table below,
      the piston stroke will be smaller than the shock absorber’s effective stroke, resulting in decreased energy absorption ability.

E_MCRQ2.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RLG Magnetic Position Sensor
Assembling style: MCJU, MCFB, MCMJP, MCGS2, MCDJ, MCSF-5, MCSF2-5, MSBE, MCRJ-S, MCRQ, MCRQ2, MCRQ-S, MCRQ2-S, MCHC2-6, MCHD*, MCHH, MCHU, MCHU2, MCHS, MCHS2, MCHX2, MCHG2, MCHJ, MCHJ2, MCHY2, MEQI
 
TOP