MCGA

Tube I.D. φ20, 32, 40, 50, 63, 80 (mm). Strong cylinder suitable for heavy load,for stopping work carriers of various sizes at a fixed position, and for stacking many work carriers, etc.
  • MCGA-03 / 13 / 53  Stop / Lift type
    Strong cylinder capable of high loads, used extensively for stopping work carriers in both the vertical and horizontal position.
    Large diameter guide rods enable cylinder to take high off-set loads.
    Can be used as 90 degree pusher on large conveyor systems.
    Magnetic as standard.

  • MCGA-23 / 63 Push type
    Long stroke type of the anti-turn accuracy, improved by integrating the guides and cylinder.
    Linear bush bearing type available for high accuracy in the high speed work.
    On the link bar at the top, many thread holes for mounting attachments are provided for easy mounting.
    Lift type of long stroke is available by replacing  the link bar with table plate.
    Magnetic as standard.
Acting type Double acting
Tube I.D. (mm) 20, 32, 40, 50, 63, 80
Port size Rc1/8, Rc1/4, Rc3/8
Medium Air
Operating pressure range 0.1~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubrication Not required
Available speed range 50~500mm/sec
Cushion With rubber cushion pad
Sensor switch RCB、RCA
proimages/prod_orderno/E_MCGA.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RCB/RDB Sensor switch
Assembling style: MCJQ2, MCGA, MCGJ, MSB* .
 
TOP