MCMA

Tube I.D. φ 16, 20, 25, 32, 40 (mm). Designs of oil-filled alloy. special housing and bushing provide the needed self-lubrication of piston rod. Stainless cylinder tubes resist corrosion and abrasion.
  • Non-lubrication
    Special housing and bushing enables self lubrication of piston rod.
  • High quality long service life
    Hard anodised stainless steel cylinder tubes offer a high resistance to corrosion and low internal friction.
    Cylinder mountings, available with a comprehensive range of accessories for rigid or flexible mounting.
    Operation, with the exception of MCMA-11, single and doubling type available MCMA-13 / 15.
  • Magnetic as standard.
Tube I.D. (mm) 16, 20, 25, 32, 40
Port size M5×0.8, Rc1/8
Medium Air
Max. operating pressure 0.7 MPa
Min. operating pressure Double:0.06 MPa, Single:0.15 MPa
Proof pressure 1 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubricator Not required
Available speed range 50~750 mm/sec
Max. allowable kinetic energy Cushion pad 0.16~1.2J, Adjustable cushion 0.32~2.35J
Sensor switch RDC, RQC, RCM
Sensor switch band
R*C: BKC-1 (Not for R*CV angle cable)
RCM: BM16~BM40

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RCM/RDM Sensor switch
Assembling style : MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ, MCCG, MCCN.
 
MFC Floating joint
Cyl. dia. φ 6~160(mm), Can be used in many applications. Strong simple construction designed for repetitive high usage.
 
MFCS Floating joint
Cyl. dia. φ 6~32(mm),The abnormal noise can be prohibited. Small in dimension but can be loaded high tension & compression.
 
PHS Rod end
Wide range available. Grease nipple as standard.
 
TOP