MCMJP Pen cylinder | Compact, lightweight, easy to install
- Home
- Product Information
- Air Cylinder
- Mini Cylinder
- Pen cylinder
- Pen cylinder(MCMJP)
Tube I.D. φ6, 10, 16 mm. Space saving, compact design enables simple mounting. Flush fitting sensor switch.
- Space saving, compact design enables simple mounting.
- Flush fitting sensor switch.
| Acting type | Double acting |
|---|---|
| Tube I.D. (mm) | 6, 10, 16 |
| Port size | M3×0.5, M5×0.8 |
| Medium | Air |
| Max. operating pressure | 0.7 MPa |
| Min. operating pressure | 0.06~0.12 MPa |
| Proof pressure | 1 MPa |
| Ambient temperature | -5~+60℃ (No freezing) |
| Lubricator | Not required |
| Available speed range | 50~500 mm/sec |
| Max. allowable kinetic energy | 0.012~0.05J |
| Sensor switch | RDC(V), RQC(V), RDFE(V), RDGV |

Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !