MCCN

Tube I.D. φ3/4”~2 1/2”(inch). Max. operating pressure: 1 MPa, Min. operating pressure: 0.05 MPa, Proof pressure: 1.5 MPa.
  • Many mounting options available.
  • Interchangeable with other manufacturers.
Acting type Double acting
Tube I.D.  (inch) 3/4", 1", 1 1/4", 1 1/2", 2", 2 1/2"
Port size Rc(PT) NPT1/8, NPT1/4
Medium Air
Max operating pressure 1 MPa
Min operating pressure 0.05 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60°C (No freezing)
Lubrication Not require
Available speed range 50~500 mm/sec
Max. allowable kinetic energy Cushion pad 0.07~0.85 J
Cushion air 0.09~1.23 J
Cushion With rubber cushion pad
Sensor switch RDC, RQC, RCM
Sensor switch holder R*C: BKC-1 (Not for R*CV angle cable)
RCM: BMG20~BMG63

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RCM/RDM Sensor switch
Assembling style : MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ, MCCG, MCCN.
 
TOP